DS21600

3.3V/5V Clock Rate Adapter


Please check latest availability status for a specific part variant.

Description

The DS21600/DS21602/DS21604 are multiple-rate clock adapters that convert between E-Carrier and T-Carrier clocks rates. A T1 or E1 clock output, CLKOUT1, is available, along with a higher multiple rate clock output, CLKOUT2. CLKOUT1 and CLKOUT2 are frequency locked to the clock input CLKIN. The clock outputs, along with frame-sync output, can be phase-aligned to a frame-sync input. The devices are fully compatible with the LXP600A, LXP602, and LXP604, and operate from either a 5V or 3.3V supply. All operation modes include a standard 8kHz output.

The DS21600/DS21602/DS21604 are available in 16-pin SO, and are rated for industrial temperatures.
DS21600, DS21602, DS21604: Block Diagram DS21600, DS21602, DS21604: Block Diagram Enlarge+

Key Features

  • Direct drop-in replacement for LXP600ASE, LXP602SE, and LXP604SE
  • Converts E-Carrier clock rates to T-Carrier clock rates
  • Converts T-Carrier clock rates to E-Carrier clock rates
  • 3.3V or 5V supply
  • Low jitter output
  • Multiple output clocks synchronized to input clock
  • 8kHz frequency-locked output for all operation modes
  • No external components required
  • 16-Pin SO and 8-Pin DIP
  • Industrial temperature range: -40°C to +85°C

Technical Documents

App Note 379 Conversion Between T1 and E1
Product Reliability Reports: DS21600.pdf 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm


Type ID Title
App Note 379 Conversion Between T1 and E1