DS21348DK

Evaluation Kit for the DS21348 and DS21Q348


Please check latest availability status for a specific part variant.

Description

The DS21348 design kit is an evaluation board for the DS21348 3.3V E1/T1/J1 line interface. The DS21348DK is intended to be used as a stand-alone. The board comes complete with a line interface unit (LIU), transformers, termination resistors, configuration switches, network connectors, and a power supply connection.

Key Features

  • Expedites New Designs by Eliminating First-Pass Prototyping
  • Demonstrates Key Functions of the DS21348
  • High-Level Software Provides Visual Access to Registers
  • Software-Controlled (Register Mapped) Configuration Switches to Facilitate Clock and Signal Routing
  • BNC Connections for 75Ω E1
  • Bantam and RJ48 Connectors for 120Ω E1 and 100Ω T1

Additional Resources

Support Files (628kB)
Demo Kit: DK101
Demo Kit: DK2000
Request Reliability Report for: DS21348DK 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm