78P2352-DB

78P2352 Demo Board


Please check latest availability status for a specific part variant.

Description

The 78P2352 demo board is designed to facilitate easy evaluation of the 78P2352 Line Interface Unit (LIU) in the electrical (coaxial) domain. The board can be easily configured into different operating modes with the on board configuration headers and dipswitches. On the line side, all the necessary discrete components are included for transmitting and receiving CMI signal on the 75Ω coaxial line.

If needed, all other discrete components can be populated to support the optical line interface.

Key Features

  • Allows easy evaluation of the 78P2352
  • Includes configuration headers and dipswitches for HW control options
  • Link status LEDs for both channels
  • Options for using on-board crystal oscillator or external reference clock
  • 17.408MHz and 19.44MHz on-board crystal oscillators allow easy evaluations of PDH and SDN/SONET applications.
  • 48-pin box connector for parallel (nibble) interface
  • SMA connectors for serial (LVPECL) interface
  • 3.3V power supply

Applications/Uses

  • Add/Drop Multiplexers (ADMs)
  • Central Office Interconnects
  • Digital Microwave Radios
  • DSLAMs
  • Multiservice Switches
Request Reliability Report for: 78P2352-DB 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm