73M1922-DB

73M1922 Demo Board


Please check latest availability status for a specific part variant.

Description

The 73M1922 MicroDAA Chipset Demo Board integrates silicon Data Access Arrangement (DAA) function along with Analog Front End functions chipsets for worldwide compliance.

The 73M1922 MicroDAA chipset consists of a 73M1902 and a 73M1912. The 73M1902 is the Host Interface Chip (HIC) providing a host microprocessor or DSP interface by a synchronous serial port (Modem Analog Front End (MAFE)) and the 73M1912 is the Line Interface Chip (LIC) to connect to a telephone line.

The 73M1922 chipset is packaged in two 20-pin TSSOP or two 32-pin QFN packages for a very small physical dimension and offers low cost global DAA design.

Key Features

Demo Board Kit Includes
  • A 73M1922 Demo Board (Rev. D1)
  • The following documents on CD:
    • 73M1922 Demo Board User Manual (this document)
    • 73M1822/73M1922 Data Sheet
    • 73M1822/73M1922 Layout Guideline
    • 73M1x22 Worldwide Design Guide

Applications/Uses

  • Embedded Modem Applications such as Medical and Industrial Telemetry
  • Fax/Multifunction Peripherals (MFPs)
  • High-Speed Voiceband Data Modems
  • POS Terminals
  • Satellite Set-Top Boxes
Request Reliability Report for: 73M1922-DB 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm