73M1822-KEYCHN

73M1822 Keychain Demo Board


Please check latest availability status for a specific part variant.

Description

The 73M1822 Keychain Demo Board integrates silicon Data Access Arrangement (DAA) function along with Analog Front End functions chipsets for worldwide compliance.

The 73M1822 MicroDAA is the world's first single chip silicon DAA IC that perform the advanced silicon Data Access Arrangement (DAA) function along with Analog Front End functions.

The 73M1822 MicroDAA is available in a 42 pin QFN package for a very small physical dimension and offers low cost global DAA design.

Key Features

Demo Board Kit Includes
  • A 73M1822 Keychain Demo Board (Rev. D1)
  • The following documents on CD:
    • 73M1822 Keychain Demo Board User Manual (this document)
    • 73M1822/73M1922 Data Sheet
    • 73M1822/73M1922 Schematic and Layout Guidelines
    • 73M1x22 Worldwide Design Guide

Applications/Uses

  • Embedded Modem Applications such as Medical and Industrial Telemetry
  • Fax/Multifunction Peripherals (MFPs)
  • High-Speed Voiceband Data Modems
  • POS Terminals
  • Satellite Set-Top Boxes
Request Reliability Report for: 73M1822-KEYCHN 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm