Top
/content/maximintegrated/en/products/bare-die-and-wafer-sales

As you try to pack more and more functionality into your designs, the availability of bare die becomes one of the key enablers of smaller, lighter, and more innovative end products. Some of the key advantages of using bare die rather than packaged integrated circuits include:

  • Smaller footprint: using bare die can substantially reduce size and weight, thereby increasing density
  • Higher efficiency: reduced interconnects lessen extra capacitance and inductance, providing a more efficient performance
  • Better electrical performance: the lower capacitance and inductance also allows for reduced propagation delay and improved power management
  • Improved ruggedness/reliability: allows for a more mechanically reliable assembly
  • Lower system cost: a direct result of the system’s smaller size, lighter weight, higher efficiency, smaller sized battery, etc…

Power

Power ICs simplify the design of power supply and power management circuits by integrating key circuit functions into a single chip, resulting in higher reliability with significant savings in power consumption, board space, and cost.

Analog

Analog ICs provide complete analog functions, from amplification to data conversion. Analog products provide the interface from real-world signals to electronic and digital systems.

Interface

Interface ICs control and manage signal communications between diverse electronic systems, increasing reliability while providing significant savings in design effort, size, and cost.

Embedded Security

Embedded systems need protection from malicious attacks. Add tamper detection to your system to protect sensitive data and encryption keys. Or safeguard your IP and R&D investment from cloning and unauthorized use. With Maxim’s solutions, you can easily secure your entire system.

Communications

Communication ICs simplify design of electronic communication equipment by providing complete building blocks or application-specific functions in a single chip.



Please contact Maxim for additional devices not listed.

Power

LED Drivers

Part Number Description Package Code
MAX7219C/D Serially Interfaced, 8-Digit, LED Display Drivers DICE

Isolated Power

Part Number Description Package Code
MAX845C/D Isolated Transformer Driver for PCMCIA Applications DICE

Supervisors

Part Number Description Package Code
MAX8213BC/D Five Universal Voltage Monitors, Complete µP Voltage Monitoring DICE
MAX705C/D Low-Cost, µP Supervisory Circuits DICE

Analog

Amplifiers

Part Number Description Package Code
MAX24011E/D+ 2.5Gbps Transimpedance Amplifier DICEP+

Data Converters

Part Number Description Package Code
MX7533J/D CMOS, Low-Cost, 10-Bit Multiplying D/A Converter DICE
MAX176BC/D Serial Output, 250ksps, 12-Bit ADC with Track/Hold and Reference DICE

Switches & Multiplexers

Part Number Description Package Code
DG401C/D Improved, Dual, High-Speed Analog Switches DICE
DG403C/D Improved, Dual, High-Speed Analog Switches DICE
DG409C/D Improved, 8-Channel/Dual 4-Channel, CMOS Analog Multiplexers DICE
DG413C/D Improved, Quad, SPST Analog Switches DICE
DG419C/D Improved, SPST/SPDT Analog Switches DICE
DG507AC/D Monolithic CMOS Analog Multiplexers DICE
DG508AC/D Monolithic CMOS Analog Multiplexers DICE
MAX312C/D 10Ω, Quad, SPST, CMOS Analog Switches DICE
MAX313C/D 10Ω, Quad, SPST, CMOS Analog Switches DICE
MAX314C/D 10Ω, Quad, SPST, CMOS Analog Switches DICE
MAX319C/D Precision, SPST, CMOS Analog Switches DICE
MAX333AC/D Precision, Quad, SPDT, CMOS Analog Switch DICE
MAX336C/D 16-Channel/Dual 8 Channel, Low Leakage, CMOS Analog Multiplexers DICE
MAX366C/D Signal Line Circuit Protector with Three Independent Protectors DICE
MAX4613C/D Quad, SPST Analog Switch DICE

Interface

Transceivers

Part Number Description Package Code
MAX232C/D +5V-Powered, Multichannel RS-232 Drivers/Receivers DICE
MAX3490C/D 3.3V-Powered, 10Mbps and Slew-Rate Limited, True RS-485/RS-422 Transceivers DICE

Embedded Security

Security Managers

Part Number Description Package Code
DS3644B+DIE DeepCover® Security Manager with 1KB Secure Memory and Programmable Tamper Hierarchy DICE12+

Secure Authenticators

Part Number Description Package Code
MAX66240E/W+ DeepCover Secure Authenticator with ISO 15693, SHA-256, and 4Kb User EEPROM WSBDICE8+
MAX66242E/W+ DeepCover Secure Authenticator with ISO 15693, I²C, SHA-256, and 4Kb User EEPROM WSBDICE8+

Secure Microcontrollers

Part Number Description Package Code
MAXQ1744-DNS+ DeepCover Ultra-Low Power Magnetic Card Reader Security Microprocessor DICE18+
MAXQ1743-DNS+ DeepCover Secure Magnetic Card Reader IC DICE18+
MAXQ1741-DNS+ DeepCover Secure Microcontroller for Magnetic Card Reading DICE18+

Communications

Wireless and RF

Part Number Description Package Code
MAX2771C/D+ Next-Generation Global Navigation Satellite System (GNSS) Receiver DICE+

Please contact Maxim Integrated for additional devices not listed.

Contact Us