MAX6279EVKIT

Evaluation Kit for the MAX6279


Please check latest availability status for a specific part variant.

Description

The MAX6279 evaluation kit (EV kit) provides a proven design to evaluate the MAX6279 ceramic shunt voltage reference. The output voltage is set at 1.2V.

The EV kit comes installed with a MAX6279ELA12+ in 8-pin ceramic leadless chip carrier (LCC) package.

MAX6279EVKIT: Board Photo MAX6279EVKIT: Board Photo Enlarge+

Key Features

  • Wide Operating Current Range: 60µA to 15mA
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Cell Phones
  • Industrial Process Control
  • Notebook Computers
  • Portable, Battery-Powered Equipment

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX6078A
Low-Power, Low-Drift, Low-Noise Voltage Reference

  • ±0.04% Initial Accuracy
  • 10ppm/°C (Max) Temperature Drift
  • 12μVPP Noise (0.1Hz to 10Hz) at 2.5V

MAX6078B
Low-Power, Low-Drift, Low-Noise Voltage Reference

  • ±0.04% Initial Accuracy
  • 10ppm/°C (Max) Temperature Drift
  • 12μVPP Noise (0.1Hz to 10Hz) at 2.5V