MAX6226EVKIT

Evaluation Kit for the MAX6226


Please check latest availability status for a specific part variant.

Description

The MAX6226 evaluation kit (EV kit) provides a proven design to evaluate the MAX6226 low-noise precision ceramic voltage reference. The output voltage is set at 2.5V.

The EV kit comes installed with a MAX6226ALA25+ in 8-pin ceramic Leadless Chip Carrier (LCC) package.

MAX6226EVKIT: Board Photo MAX6226EVKIT: Board Photo Enlarge+

Key Features

  • Configurable for Precision Current Source
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • ATE Equipment
  • Digital Voltmeters
  • High-Accuracy Industrial and Process Control
  • High-Accuracy Reference Standard
  • High-Resolution A/D and D/A Converters
  • Precision Current Sources
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources