Top

MAX6078EVKIT

Evaluation Kit for the MAX6078A

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX6078A Sep 12, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 2.3V to 5.5V Input Supply Range
  • Output Options: 1.25V, 2.048V, 2.5V, 3.0V, 3.3V, 4.096V, and 5.0V.
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Evaluate any Devices of the MAX6078 Family

Applications/Uses

  • High-Accuracy Industrial and Process Control
  • High-Resolution ADCs and DACs
  • Portable and Handheld systems
  • Precision Instrumentation

Description

The MAX6078 evaluation kit (EV kit) is a fully assembled and tested circuit board for evaluating the MAX6078 family of low-power, low-noise, low-drift voltage references. The EV kit features footprints for both 6-bump WLP and 8-pin TDFN-EP surface-mount packages to evaluate any part in the reference family. These references operate from a single 2.3V to 5.5V supply and provide output options of 1.25V, 2.048V, 2.5V, 3.0V, 3.3V, 4.096V, and 5.0V.

The EV kit comes with a 6-bump WLP, 2.5V output (MAX6078AMWT25+) installed on the U1 footprint, while the TDFN-EP U2 (MAX6078AMTA25+) is a future product. This EV kit can also be used to evaluate any devices in the MAX6078 family.

Simplified Block Diagram

MAX6078EVKIT: Board Photo MAX6078EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX6078A Sep 12, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .