MAX6078B

Low-Power, Low-Drift, Low-Noise Voltage Reference

High System Performance Reference in Tiny WLP Package with 15uA Iq for Small Space and Battery Critical Systems


Please check latest availability status for a specific part variant.

Description

The MAX6078 precision voltage reference family provides low drift and low noise at a maximum power supply current of only 15μA. Low-frequency noise is less than 12μVPP (2.5V output voltage option) and the temperature coefficient of the output voltage is less than 10ppm/°C.

The reference output can sink and source up to 3mA of load current and the top grade provides an initial accuracy of 0.04%. The low drift and low noise specifications enable enhanced system accuracy, making these devices ideal for high precision industrial applications. A noise reduction (NR) input pin allows connection of an external capacitor to reduce wideband noise. Available output voltages include 1.25V, 2.048V, 2.5V, 3.0V, 3.3V, 4.096V, and 5.0V.

The tiny, 6-bump WLP and small, 8-pin TDFN-EP packages are suitable for systems where circuit board area is limited. The operating input voltage can range from 2.3V to 5.5V. Operation is specified over the extended industrial temperature range of -55°C to +125°C.
MAX6078A, MAX6078B: Simplified Block Diagram MAX6078A, MAX6078B: Simplified Block Diagram Enlarge+

Key Features

  • ±0.04% Initial Accuracy
  • 10ppm/°C (Max) Temperature Drift
  • 12μVPP Noise (0.1Hz to 10Hz) at 2.5V
  • 15μA Supply Current
  • Long-Term Drift: 20ppm (Typ)
  • 3mA Source/Sink Load Current
  • Filter Option Reduces High Frequency Noise
  • 100mV Dropout Voltage
  • 1.5mm x 1.3mm (0.5mm pitch), 6-Bump WLP and 2mm x 3mm, 8-Pin TDFN-EP Packages
  • Voltage Output Options: 1.25V, 2.048V, 2.5V, 3.0V, 3.3V, 4.096V, and 5.0V

Applications/Uses

  • High-Accuracy Industrial and Process Control
  • High-Resolution ADCs and DACs
  • Portable and Handheld systems
  • Precision Instrumentation
Part NumberVOUT
(V)
Temp. Coeff.
(ppm/°C)
Initial Accuracy
(% max)
ISUPPLY
(µA)
VSUPPLY
(V)
VSUPPLY
(V)
Noise 0.1Hz to 10Hz
(µVpp)
IIN
(mA)
Oper. Temp.
(°C)
Package/PinsBudgetary
Price
max@ +25°CmaxminmaxtypmaxSee Notes
MAX6078A NEW!2.5100.04152.75.5153-55 to +125
WLP/6
$1.27 @1k
See All Voltage References (171)
Pricing Notes:
This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.


MAX6078EVKIT: Evaluation Kit for the MAX6078A

Quality and Environmental Data

Request Reliability Report for: MAX6078B 
Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources