LM4040B

Improved Precision Micropower Shunt Voltage Reference with Multiple Reverse Breakdown Voltages


Please check latest availability status for a specific part variant.

Description

The LM4040 is a precision two-terminal shunt mode, bandgap voltage reference available in fixed reverse breakdown voltages of 2.048V, 2.500V, 3.000V, 3.3V, 4.096V, and 5.000V. Ideal for space-critical applications, the LM4040 is offered in the subminiature 3-pin SC70 surface-mount package (1.8mm x 1.8mm), 50% smaller than comparable devices in SOT23 surface-mount packages (SOT23 versions are also available).

Laser-trimmed resistors ensure precise initial accuracy. With a 100ppm/°C temperature coefficient, the device is offered in four grades of initial accuracy ranging from 0.1% to 1%. The LM4040 has a 60µA to 15mA shunt current capability with low dynamic impedance, ensuring stable reverse breakdown voltage accuracy over a wide range of operating temperatures and currents.

The LM4040 does not require an external stabilizing capacitor while ensuring stability with any capacitive load.

The LM4040 is guaranteed over the temperature range of -40°C to +125°C.

For a 1.225V output version, refer to the LM4041 data sheet.
LM4040: Typical Operating Circuit LM4040: Typical Operating Circuit Enlarge+

Key Features

  • Ultra-Small 3-Pin SC70 Package
  • 0.1% (max) Initial Accuracy
  • 100ppm/°C (max) Temperature Coefficient Guaranteed over -40°C to +125°C Temperature Range
  • Wide Operating Current Range: 60µA to 15mA
  • Low 28µVRMS Output Noise (10Hz to 10kHz)
  • 2.048V, 2.500V, 3.000V, 3.3V, 4.096V, and 5.000V Fixed Reverse Breakdown Voltages
  • No Output Capacitors Required
  • Tolerates Capacitive Loads
  • AEC-Q100 Qualified—LM4040BIM3-2.5/V+T, LM4040AEM3-3.0/V+T, LM4040AEX3-3.0/V+T, LM4040CEM3-5.0/V+T

Applications/Uses

  • Cell Phones
  • Industrial Process Controls
  • Notebook Computers
  • Portable Battery-Powered Equipment

See parametric specs for Voltage References (170)


Part NumberVOUT
(V)
Temp. Coeff.
(ppm/°C)
Initial Accuracy
(% max)
IREV
(µA)
IREV
(mA)
Oper. Temp.
(°C)
Package/PinsBudgetary
Price
max@ +25°CminmaxSee Notes
LM4040A 
2.048
2.5
3
3.3
4.096
5
1000.16515
-40 to +85
-40 to +125
SOIC(N)/8
$0.95 @1k
LM4040B 1000.265
SOIC(N)/8
$0.43 @1k
LM4040C 1000.565
SOIC(N)/8
$0.37 @1k
LM4040D 150170
SOIC(N)/8
$0.32 @1k

Pricing Notes:
This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.
Product Reliability Reports: LM4040B.pdf 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources