Top
/content/maximintegrated/en/products/analog/video-products/scart-audio-video-switches

Maxim offers innovative and low-power SCART switches for set-top box applications.

Lowest Power

The audio and video circuits of Maxim's latest SCART products operate entirely from 3.3V, rather than from 5V and 12V like competing products. Maxim's SCART ICs:

  • Detect activity on the CVBS inputs
  • Detect loads on the CVBS output and the level of slow-switch signals
  • Use I²C to tell a microcontroller to power up or power down other components

DirectDrive® Eliminates Audio Click & Pop Noise

With DirectDrive, the DC bias of the audio line outputs is always at ground, no matter whether the STB is being powered up or powered down.

Conventional audio line output drivers which operate from a single supply require series AC-coupling capacitors. During power-up or -down, the DC bias on this capacitor moves between ground and a positive voltage causing an audible transient.

All SCART Switches 

Technical Documentation

*Required

Technical Documentation

Technical Documents

Showing 10 of View Top 100 Results View All Results

Part Number Title Document Type Date

MAXREFDES179# Reference Design Board

MAXREFDES179# Reference Design Board

The MAXREFDES179 reference design is a complete Universal Serial Bus (USB) type-C PD solution fe...

MAXREFDES9009: MAX98365 8-Channed Reference Design

Easy to use 8-channel digital input audio amplifier with a true plug and play usability.

MAXREFDES9008: C-Source Reference for Operating the DS28E50 Combined with a DS2477 from a Cortex-M4 Microcontroller

The Maxim MAXREFDES9008 is a wrist form factor, wearable design targeted for healthcare monitori...

MAXREFDES1165: 32-Channel Industrial Digital I/O Module

The MAXREFDES1165 is a complete, 32-channel industrial digital I/O module comprising 16 digital ...

MAXREFDES178 and Artificial Intelligence Applications

This document describes the cube camera development platform based on the MAX78000 and MAX32666.

MAXREFDES1284: Himalaya Power Evaluation Platform

Himalaya Power Evaluation Platform provides a proven design to evaluate 12 different high-effici...

MAXREFDES105#: Wrist-Based SpO2, Heart Rate (HR), and Heart Rate Variability (HRV) Health Sensor Platform

The MAXREFDES105# is a wrist-worn wearable reference design for heart-rate, heart-rate variabili...

MAXREFDES9004: C-source Reference for Operating the DS2485 Combined with a DS28E18 from a Cortex-M4 Microcontroller

The MAXREFDES9004 is a reference design showcasing the DS2485 features integrated with an Arm® C...

MAXREFDES1233: 1.8V/10A Core Power Supply for CPUs, Microcontrollers, FPGAs, or DDR2 Interfaces Using the MAX20710

The MAXREFDES1233 provides the internal core voltage (VCCINT) for CPUs, microcontrollers, FPGAs,...

MAXREFDES1238: Scalable, Single Input, 6 Output, Power Solution for the Versal ACAP Platform

In this design a single 12V input supplies a circuit which outputs 6 separate rails ranging from...

MAXREFDES1263: True Wireless Stereo Cradle and Earbuds

This solution demonstrates a small size, low power, high effective, high accuracy power manageme...

MAXREFDES165# Four-Channel IO-Link Master

The MAXREFDES165# is a fully IO-Link®-compliant, 4-port IO-Link master reference design. This de...

MAXREFDES1257: 24W/48V DC-DC Boost Converter Using the MAX17597 Peak-Current-Mode Controller

The MAXREFDES1257 is a DC-DC boost power supply that delivers up to 500mA at 48V from an 8V to 1...

MAXREFDES1264: Digitally Controlled Sine-Wave Generator Using the MAX32630FTHR and MAX7400

The MAXREFDES1264 is a reference design for the MAX32630FTHR and MAX7404 produces an accurate va...

MAXREFDES1253: Miniature 17V, 0.75A No Opto Flyback DC to DC Converter Using the MAX17690

The MAXREFDES1253 illustrates techniques using the No Opto Flyback converter to generate isolate...

MAXREFDES185# Configurable IO with Safety Monitoring

The MAXREFDES185# configurable IO reference design demonstrates a fully software-configurable un...

MAXREFDES1034: High-Efficiency Power Supply for TVs Using MAX17506

The MAXREFDES1034 is an auxiliary power supply for TV applications. This design provides a 5V ou...

MAXREFDES1018: Boost, Single-Output, DC-DC Converter, 1V to 3.3V Input, 13.5V/6mA Output

The MAX1606 is a step-up DC-DC converter that contains a 0.5A internal power switch and a 0.5A o...

MAXREFDES1105: Miniature, 5V/2A, Synchronous, No-Opto Flyback DC-DC Converter with 90.4% Efficiency Using MAX17690 and MAX17606

Due to its simplicity and low cost, the flyback converter is the preferred choice for low-to-med...
MAXREFDES1177: PoE Powered Device and 12V/600mA No-Opto Flyback DC-DC Converter Using the MAX17690 and MAX5969B

MAXREFDES1177: PoE Powered Device and 12V/600mA No-Opto Flyback DC-DC Converter Using the MAX17690 and MAX5969B

Power over Ethernet (PoE) is a technology that allows network cables to deliver power to a power...