Top

MAX9680EVKIT

Evaluation Kit for the MAX9680

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9680 Oct 09, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Single 2.7V to 3.6V Supply Operation
  • Internal Preset Gain of 5.2V/V
  • Input Range Includes Ground
  • DC-Coupled Inputs and Outputs
  • Enable Input
  • Fully Assembled and Tested
  • Lead(Pb)-Free and RoHS Compliant

Applications/Uses

  • Digital Still Cameras
  • Digital Video Cameras
  • Mobile Phones

Description

The MAX9680 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that evaluates the MAX9680 IC. The MAX9680 is optimized for 3V portable video applications and is specifically designed to be compatible with video encoders embedded in application processors with a 0.4VP-P video output. The EV kit operates from a 2.7V to 3.6V single power supply.

The MAX9680 provides an internal fixed gain of 5.2V/V and has an internal 2-pole reconstruction filter that typically has bandwidth (-3dB) of 9MHz and -18dB attenuation at 27MHz. The MAX9680 EV kit accepts a 0.4VP-P input full-scale video signal and provides an output full-scale video signal of 2VP-P (nominal).

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9680 Oct 09, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.