Top

MAX9657EVKIT

Evaluation Kit for the MAX9657 and MAX9658
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
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 2.7V to 3.6V Single-Supply Operation
  • AC-Coupled Video Inputs
  • Shutdown Mode
  • Standard 75Ω Input/Output Termination
  • Surface-Mount Components
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Applications/Uses

  • Digital Video Recorders
  • Set-Top Boxes

Description

The MAX9657 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that evaluates the MAX9657 low-power quad video amplifier with input sync-tip clamps and fixed gain of 2V/V (6dB). It has a bandwidth of 15MHz, making it suitable not only for standard-definition video signals, but also video graphics array (VGA) signals with 640 x 480 resolution at up to 85Hz refresh rate. The EV kit features a shutdown mode to control the device operation. The EV kit operates from a single-supply voltage of 2.7V to 3.6V.

The MAX9657 EV kit can also be used to evaluate the MAX9658, which is similar to the MAX9657 except that it has integrated lowpass filters. To evaluate the MAX9658, request a free sample with the MAX9657 EV kit and replace U1 with the pin-compatible MAX9658 IC.
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
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.