Top

MAX9653EVKIT

Evaluation Kit for the MAX9653

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9653 Sep 03, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Jumper-Selectable Enable/Shutdown
  • Single 3.3V Supply Operation
  • Output Buffer with a 2V/V Gain
  • High-Definition Television Video Filter
  • AC-Coupled Inputs
  • Standard 75Ω Input/Output Terminations
  • Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

  • DVC
  • DVD Players
  • HDTV
  • PVR
  • Set-Top Boxes

Description

The MAX9653 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that contains the MAX9653 triple-channel video-filter amplifier for high-definition television (HDTV) applications. The filter's passband is typically 42MHz. The MAX9653 EV kit also has shutdown control. The video inputs on the EV kit are AC-coupled; the video outputs can be AC- or DC-coupled. In addition, the MAX9653 video inputs are terminated with 75Ω and the video outputs have a 75Ω back termination resistor. The EV kit operates from a single 3.3V DC power supply.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9653 Sep 03, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.