Top

MAX9587EVKIT

MAX9587 Evaluation Kit

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet MAX9587 Evaluation Kit Mar 02, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 2.7V to 3.6V Single-Supply Operation
  • 7MHz ±1dB Passband
  • 62dB Attenuation at 27MHz
  • Fully Assembled and Tested
  • Dual-Channel (S-Video)

Applications/Uses

  • Set-Top Boxes
  • Televisions

Description

The MAX9587 evaluation kit (EV kit) is an assembled and tested printed circuit board (PCB) that demonstrates the MAX9587 dual-channel, standard-definition video filter amplifier with AC-coupled inputs. The EV kit operates from 2.7V to 3.6V with a fixed gain of 2V/V.

Simplified Block Diagram

Technical Docs

Data Sheet MAX9587 Evaluation Kit Mar 02, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .