Top

MAX9585EVKIT

MAX9585 Evaluation Kit

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet MAX9585 Evaluation Kit Jun 28, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Quad Channel
  • DC-Coupled Inputs
  • 7MHz ±1dB Passband
  • 40dB Attenuation at 27MHz
  • 2.7V to 3.6V Single-Supply Operation
  • Fully Assembled and Tested

Applications/Uses

  • Portable
  • Set-Top Boxes
  • Televisions

Description

The MAX9585 evaluation kit (EV kit) is an assembled and tested PCB that demonstrates the MAX9585 quad-channel, standard-definition video filter amplifier with DC-coupled inputs. The EV kit operates from 2.7V to 3.6V with a 2V/V fixed gain.

Simplified Block Diagram

Technical Docs

Data Sheet MAX9585 Evaluation Kit Jun 28, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.