Top

MAX9568EVKIT

Evaluation Kit for the MAX9568

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9568 Jul 10, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Single 2.7V to 5.5V DC Power-Supply Operation
  • Stand-Alone Operation (No Timing Components Required)
  • Covers All Major Video Standards: SDTV, EDTV, and HDTV
  • Loss of Video Signal Detection
  • Coast and Clamp Pulse Output
  • High-Impedance Video Input
  • Surface-Mount Components
  • Evaluates the MAX9568 in a 16-Pin QSOP Package
  • Fully Assembled and Tested

Applications/Uses

  • Frame Grabbers
  • Instrumentation
  • LCD Displays
  • PDP Television
  • Video Digitizers
  • Video Recorders

Description

The MAX9568 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that contains a MAX9568 IC. The MAX9568 is a video sync separator that extracts sync timing information from standard-definition (SDTV), extended-definition (EDTV), and high-definition (HDTV) component video signals.

The MAX9568 is a stand-alone device that requires no external components for timing or biasing. The high-impedance video input prevents loading of the input signal and eliminates the need for buffering. The MAX9568 operates from a 2.7V to 5.5V DC power supply.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9568 Jul 10, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.