Top

Component Analog TV Sync Separator

HD and Component SD Sync Separator Requires No External Timing Elements

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Component Analog TV Sync Separator Jan 14, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Stand-Alone Operation—No Timing Element Required
  • Covers All Major Standards: SDTV, EDTV, and HDTV
  • Identification of Input Standard
  • Loss of Video Signal Detection
  • Coast and Clamp Pulse Outputs
  • High-Impedance Bridging Video Input
  • No Distortion to Video Signal
  • Low Quiescent Current (< 10mA)
  • 2.7V to 5.5V Single Supply

Applications/Uses

  • Frame Grabbers
  • Instrumentation
  • LCD Displays
  • PDP Television
  • Video Digitizers
  • Video Recorders

Description

The MAX9568 video sync separator extracts sync timing information from standard-definition (SDTV), extended-definition (EDTV), and high-definition (HDTV) component video signals. This device is designed for reliable operation in the presence of copy protection schemes such as MACROVISION®.

The MAX9568 is a stand-alone device and requires no external components for timing or biasing. High-impedance video inputs prevent loading of the input signal and eliminate the need for buffering.

The MAX9568 is available in a 16-pin QSOP package. The device is specified over the -40°C to +85°C temperature range.

Simplified Block Diagram

MAX9568: Functional Diagram MAX9568: Functional Diagram Zoom icon

Technical Docs

Data Sheet Component Analog TV Sync Separator Jan 14, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .