Top

MAX9539EVKIT

Evaluation Kit for the MAX9539/MAX9540

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9539/MAX9540 Sep 22, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Breakable into Two EV Kits
  • MAX9539 Sync Adder—Converts 5-Wire (RGBHV) to 3-Wire (RGB)
  • MAX9540 Sync Extractor—Converts 3-Wire (RGB) to 5-Wire (RGBHV)
  • Dual ±5V DC Power-Supply Operation
  • DC-Coupled Inputs/Outputs
  • Standard 75Ω Input/Output Terminations
  • Surface-Mount Components
  • Fully Assembled and Tested
  • Applications/Uses

    • Enterprise Class (Blade) Servers
    • Keyboard-Video-Mouse (KVM)
    • Laptop PCs
    • Web Appliances

    Description

    The MAX9539/40 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains one MAX9539 and one MAX9540 multisignal sync system. The MAX9539 is a video graphic sync adder and the MAX9540 is a video graphic sync extractor. The MAX9539/MAX9540 work together as a chipset to provide a 3-wire (RGB) interface for 5-wire (RGBHV) video.

    The MAX9539/40 EV kit can be separated into two individual PC boards, MAX9539 EV kit and MAX9540 EV kit. Each EV kit operates from a dual ±5V DC power supply.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX9539/MAX9540 Sep 22, 2006

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

    Sampling:
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.