Top

MAX9517EVKIT

MAX9517/MAX9524 Evaluation Kits

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet MAX9517/MAX9524 Evaluation Kits Aug 10, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Single 2.7V to 3.6V Supply Operation
  • DC-Coupled Input (MAX9517)
  • AC-Coupled Input with Sync-Tip Clamp (MAX9524)
  • ±1dB Passband at 7MHz Reconstruction Filter with 40dB Attenuation at 27MHz
  • Preset Gain of 2V/V
  • Drives 75Ω to Ground
  • Small 12-Pin Thin QFN Package
  • Fully Assembled and Tested

Applications/Uses

  • Camcorders (DVC)
  • Digital Still Cameras (DSC)
  • Mobile Phones/Cell Phones
  • Portable Media Players (PMP)
  • Security/CCTV Cameras

Description

The MAX9517/MAX9524 evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the MAX9517 and the MAX9524 ICs. Both ICs filter, amplify, and set the sync-tip level for standard-definition video signals.

The ICs feature an internal reconstruction filter that has 40dB attenuation at 27MHz, and ±1dB passband flatness at 7MHz. The MAX9517 and MAX9524 have a 2V/V gain and are capable of driving 75Ω to ground. The ICs feature two analog switches that are used to route audio, video, or digital signals.

Video signals are DC-coupled to the input of the MAX9517 and AC-coupled to the input of the MAX9524. The MAX9524 features an input sync-tip clamp to set the DC level for the video signal. The EV kits' input terminal has 75Ω termination to ground. The EV kits' output has a 75Ω back-termination resistor. The EV kits operate from a single 2.7V to 3.6V power supply.

Simplified Block Diagram

Technical Docs

Data Sheet MAX9517/MAX9524 Evaluation Kits Aug 10, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .