Top

MAX9515EVKIT

Evaluation Kit for the MAX9515

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9515 Mar 10, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Single 2.7V to 3.6V Supply Operation
  • DC-Coupled Input/Output
  • ±1dB Passband at 9MHz Reconstruction Filter with 50dB Attenuation at 27MHz
  • Internal Preset 2V/V Gain
  • Small 4-Bump UCSP™ Package
  • Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

  • Digital Still Cameras (DSC)
  • Digital Video Camcorders (DVC)
  • Mobile Phones
  • Portable or Space-Constrained Applications

Description

The MAX9515 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed-circuit board (PCB) that evaluates the MAX9515 video filter amplifier IC. The MAX9515 features intelligent power management by disabling the filter and output amplifier in the absence of a video input signal and/or an output video load.

The MAX9515 features an internal reconstruction filter with a ±1dB passband flatness at 9MHz and 50dB of attenuation at 27MHz. The MAX9515 provides an internal fixed gain of 2V/V, accepts a full-scale video input signal of 1VP-P (nominal) and provides an output full-scale video signal of 2VP-P (nominal).

The MAX9515 EV kit video input and output are DC-coupled. The EV kit video input has 75Ω termination to ground and the output has 75Ω back termination. The EV kit operates from a single 2.7V to 3.6V DC power supply.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9515 Mar 10, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.