Top

MAX9503GEVKIT

Evaluation Kit for the MAX9503G, MAX9503M, MAX9505
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
  • Single 2.7V to 3.6V Supply Operation
  • DC-Coupled Input/Output
  • Video Output Black Level Set to Ground
  • Reconstruction Filter with 50dB Attenuation at 27MHz and ±1dB Passband to 5.5MHz
  • Preset Gains: +6dB (MAX9503G/MAX9505), +12dB (MAX9503M)
  • 1.8Ω RON Analog Switch (MAX9505)
  • 10nA Shutdown Current
  • Small 16-Pin TQFN Package (ICs Available in 16-Pin QSOP or 16-Pin TQFN)
  • Fully Assembled and Tested
  • Evaluates MAX9503M or MAX9505 (IC Replacement Required)
  • Applications/Uses

    • Digital Still Cameras
    • Mobile Phones/Smartphones
    • Portable Media Players
    • Security Cameras
    • Space-Constrained, Low-Power Portable Devices

    Description

    The MAX9503G evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that evaluates the MAX9503G, as well as the MAX9503M and MAX9505 ICs. All of these ICs filter, amplify, and set the black level to ground for standard-definition video signals. These ICs feature an internal reconstruction filter that has 3dB attenuation at 9MHz, 50dB attenuation at 27MHz, and ±1dB passband flatness to 5.5MHz.

    Both the MAX9503G and MAX9505 provide a +6dB gain, while the MAX9503M provides a +12dB gain. The MAX9505 includes an analog switch that can be configured as a video input, a video output, or a microphone input.

    Video input and output signals from the EV kit are DC-coupled, eliminating large DC-blocking capacitors. The EV kit's input terminal has 75Ω termination to ground. The EV kit's output has a 75Ω back-termination resistor. The EV kit operates from a single 2.7V to 3.6V power supply.