Top

MAX9501EVKIT

Evaluation Kit for the MAX9501

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9501 Oct 04, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Dual ±5V Supply Operation
  • Output Buffer Drives a 150Ω Standard Video Load with a +6dB Gain
  • High-Definition Television 30MHz Filter
  • DC-Coupled Input/Output
  • Standard 75Ω Input/Output Terminations
  • Surface-Mount Components
  • Fully Assembled and Tested
  • Applications/Uses

    • A/V Receivers
    • Cable and Satellite Set-Top Box Receivers
    • Digital Displays
    • DVD Players
    • HDTV Sets
    • Home Theater Systems
    • Video Projectors

    Description

    The MAX9501 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains a MAX9501 IC. The MAX9501 is a triple video-reconstruction filter and buffer for high-definition television (HDTV) applications. The filter's passband is 30MHz. The MAX9501 includes a +6dB output buffer capable of driving a 2VP-P video signal into a standard 150Ω load.

    The video input and output signals on the EV kit are DC-coupled. The MAX9501 video input terminals are terminated at 75Ω, and the output terminals are 75Ω back terminated. The EV kit operates from a dual ±5V power supply. For single-power-supply applications, use the MAX9500 EV kit.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX9501 Oct 04, 2005

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .