Top

MAX9500EVKIT

Evaluation Kit for the MAX9500

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9500 Oct 04, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Single 5V Supply Operation
  • Output Buffer Drives a 150Ω Standard Video Load with a +6dB Gain
  • High-Definition Television 30MHz Filter
  • DC-Coupled Inputs
  • DC- or AC-Coupled Outputs
  • Standard 75Ω Input/Output Terminations
  • Surface-Mount Components
  • Fully Assembled and Tested
  • Applications/Uses

    • A/V Receivers
    • Cable and Satellite Set-Top Box Receivers
    • Digital Displays
    • DVD Players
    • HDTV Sets
    • Home Theater Systems
    • Video Projectors

    Description

    The MAX9500 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains a MAX9500 IC. The MAX9500 is a triple video-reconstruction filter and buffer for high-definition television (HDTV) applications. The filter's passband is 30MHz. The MAX9500 includes a +6dB output buffer capable of driving a 2VP-P video signal into a standard 150Ω load.

    The video input signals on the EV kit are DC-coupled. The video output signals from the EV kit can be AC- or DC-coupled. However, AC-coupling may degrade the tilt and droop quality of the video signal. The MAX9500 video input terminals are terminated at 75Ω, and the output terminals are 75Ω back terminated. The EV kit operates from a single 5V power supply. For dual-power-supply applications, use the MAX9501 EV kit.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX9500 Oct 04, 2005

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

    Sampling:
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.