Top

MAX7474EVKIT

Evaluation Kit for the MAX7474

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX7474 Feb 22, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Single 5V DC Power-Supply Operation
  • Differential Video Input
  • Single-Ended AC- or DC-Coupled Output
  • Fully Equalized for Up to 300m of Cat 5e Cable
  • Improved Signal Quality for Up to 600m of Cat 5e Cable
  • Fixed Cable-Length Equalization in the Absence of Burst
  • Adjustable Back-Porch DC Level
  • Loss-of-Burst (LOB) and Loss-of-Sync (LOS) Outputs
  • Evaluates the MAX7474 IC in 16-Pin SSOP Package
  • Fully Assembled and Tested

Applications/Uses

  • Home Automation
  • Security Video Systems
  • Video Switching Systems

Description

The MAX7474 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that configures the MAX7474 IC for automatically equalizing a baseband composite video input signal from low-cost, unshielded twisted pair (UTP) such as Category 5e (Cat 5e) cable.

The MAX7474 EV kit operates from a single 5V DC power supply. The EV kit accepts differential video input signals and provides a single-ended output. The EV kit features loss-of-sync and loss-of-burst outputs and also provides an option to set the video output signal's back-porch DC level.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX7474 Feb 22, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.