Top

MAX7450EVKIT

Evaluation Kit for the MAX7450, MAX7451

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX7450, MAX7451 Jul 30, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Dual-Supply Operation
    MAX7450 (±5V)
    MAX7451 (±3V)
  • Output Buffer Drives Standard Video Load or High-Impedance Load with 0dB or +6dB Gain
  • Input Fault Detection with LOS Output
  • AGC (±6dB Range)
  • Standard 75Ω Input/Output Termination
  • Evaluates the MAX7451 (±3V VCC)
  • Surface-Mount Components
  • Fully Assembled and Tested
  • Applications/Uses

    • Security Video Systems
    • Signal Conditioner for Standard-Definition
    • Video Inputs
    • Video Routing and Switching Systems

    Description

    The MAX7450 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains a MAX7450. The MAX7450 is a low-cost, high-performance, complete front-end video-signal conditioner with automatic gain control (AGC) and a back-porch clamp to GND. The device includes an out-of-band noise filter, blank-level clamp, loss-of-sync (LOS) detector, ±6dB of AGC, and an output buffer capable of driving either a 150Ω video load or a high-impedance load. These features optimize the video-signal quality for further video processing through a crosspoint device or video decoder.

    The MAX7450 EV kit can also evaluate the MAX7451. The EV kit operates from a dual ±5V power supply for the MAX7450 or ±3V power supply for the MAX7451.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX7450, MAX7451 Jul 30, 2004

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

    Sampling:
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.