Top

MAX7445EVKIT

Evaluation Kit for the MAX7445, MAX7446, MAX7447, MAX7448, MAX7449

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Single +5V Power Supply
  • Selectable Input 75Ω Termination or DAC Termination
  • Selectable AC- or DC-Output Couple
  • Selectable Output Buffer Gains (MAX7445)
  • Surface-Mount Construction
  • Fully Assembled and Tested

Applications/Uses

  • Desktop Video Editors
  • Digital VCRs
  • DVD Players
  • Game Consoles
  • Set-Top Boxes/HDRs

Description

The MAX7445 evaluation kit (EV kit) is a fully assembled and tested surface-mount board. The MAX7445 EV kit includes a MAX7445 4-channel video-reconstruction filter, ideal for anti-aliasing and digital-to-analog converter (DAC)-smoothing video applications. The EV kit provides three different output buffer-gain settings. The input signal is AC-coupled, and the output signal can be DC- or AC-coupled. The EV kit operates from a single +5V supply.

The MAX7445 EV kit can be used to evaluate the MAX7445-MAX7449.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .