Top

MAX4886EVKIT

Evaluation Kit for the MAX4886

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4886 Apr 25, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Self-Powered from HDMI Source
  • Optional 5V Power Supply
  • Complete 2:1 HDMI Switching Circuit
  • Eye Diagram Test Circuit with SMA Input/Output
  • HDMI Inputs/Outputs
  • Surface-Mount Construction
  • Fully Assembled and Tested

Applications/Uses

  • 1000 Base-BX, Switching
  • Digital HDTV Swicth Boxes/Tuners
  • Digital Video Recorders
  • HDTV Monitors/Receivers
  • LVDS Switching
  • Multimedia Audio/Video Switchers
  • Notebook Computers
  • Servers/Routers with DVI Interfaces
  • Video Projectors

Description

The MAX4886 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed-circuit board (PCB) that contains two sub circuits, a typical 2:1 HDMI™ switch application (top half), and an eye diagram test circuit (bottom half).

The MAX4886 HDMI application circuit evaluates the MAX4886 high-speed HDMI/DVI™ 2:1 digital video switch, combined with the MAX4929E for lower frequency signals, to provide a full 2:1 HDMI application circuit. The EV kit operates from a 5V DC power supply and provides on-board 3.3V regulation. HDMI input/output connections are also provided to easily interface with HDMI-compatible devices. All signal traces in the HDMI application circuit are 100Ω differential controlled-impedance traces.

A separate test circuit is also provided at the bottom of the MAX4886 EV kit for eye diagram evaluation using SMA connections and 50Ω controlled-impedance traces.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4886 Apr 25, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .