Top

MAX4399EVKIT

Evaluation System/Evaluation Kit for the MAX4399

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Routes MPEG Decoder Signals to VCR/TV/AUXSCART Connectors
  • On-Board SCART Connectors
  • I²C-Compatible 2-Wire Serial Interface
  • Easy-to-Use, Menu-Driven Software
  • Completely Assembled and Tested
  • Includes Windows 98SE/2000/XP-Compatible Software
  • EV System Includes USB Connectivity

Applications/Uses

  • Cable Set-Top Boxes
  • Digital Television (DTV)
  • DVD Players
  • DVD+R/W Players
  • Game Consoles
  • Satellite Receivers
  • Satellite Set-Top Boxes
  • Terrestrial Set-Top Boxes
  • TVs
  • VCRs

Description

The MAX4399 evaluation system (EV system) consists of a MAX4399 evaluation kit (EV kit) and a companion Maxim CMODUSB board.

The MAX4399 EV kit is an assembled and tested printed circuit board (PCB) that demonstrates the MAX4399 triple SCART switch matrix. It routes audio, video, and control signals between an MPEG decoder and the VCR/TV/AUX SCART connectors.

The EV kit also includes Windows® 98SE/2000/XP-compatible software, which provides a simple user interface for exercising the MAX4399's features. The program is menu-driven and offers a graphical user interface (GUI) complete with control buttons and a status display.

The Maxim SMBus™ interface board (CMODUSB) allows an IBM-compatible PC to use its USB port to emulate an I²C-compatible 2-wire interface. Order the MAX4399 EV system (MAX4399EVCMODU) for a complete PC-based evaluation of the MAX4399. Order the MAX4399 EV kit (MAX4399EVKIT) if you already have an SMBus interface.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.