Top

MAX4090EVKIT

Evaluation Kit for the MAX4090

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4090 Feb 25, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Output Amplifiers with a +6dB Gain
  • Single 2.7V to 5V Supply Operation
  • Jumper-Selectable Enable/Shutdown
  • AC-Coupled Inputs
  • DC- or AC-Coupled Outputs
  • Standard 75Ω Input/Output Terminations
  • Surface-Mount Components
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Applications/Uses

  • Digital Camcorders/Televisions/Still Cameras
  • Notebook Computers
  • PDAs
  • Portable Video/Game Systems/DVD Players
  • Portable/Flat-Panel Displays
  • Video-Enabled Cell Phones

Description

The MAX4090 evaluation kit (EV kit) provides a proven design to evaluate the MAX4090 3V/5V, 6dB video buffer with sync-tip clamp. The MAX4090 video input terminals have a 75Ω termination resistor to ground, and the output terminals have a 75Ω back-termination resistor. The EV kit operates from a single 2.7V to 5V DC power supply.

The MAX4090 EV kit uses the sag correction configuration. The video input and output signals on the EV kit are AC-coupled.

The MAX4090 can also be used to drive DC-coupled, 150Ω back-terminated video loads in portable video applications. See the Output Signal section in the full data sheet to use the MAX4090 as a DC-coupled output driver.

The MAX4090 EV kit PCB comes with the MAX4090AAUT+ installed. The MAX4090 EV kit can also be used to evaluate the MAX4090EUT+. Contact the factory for free samples of the pin-compatible MAX4090EUT+ device.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4090 Feb 25, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.