Top

MAX4079EVKIT

Evaluation Kit for the MAX4079

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4079 Feb 20, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Internal Reconstruction Filter (6MHz) Supports NTSC, PAL, DVB per ITU-601
  • DC- or AC-Coupled Video Outputs
  • Standard 75Ω Video Input Termination
  • Drives 150Ω Output Load
  • DC- or AC-Coupled Audio Inputs
  • Standard RCA Jacks for Audio Inputs and Outputs
  • Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

  • AV Receivers
  • Cable Receivers
  • DVD Players
  • Home Theater Systems
  • Satellite Receivers
  • Televisions

Description

The MAX4079 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board (PCB). The MAX4079 filters and buffers standard-definition video signals. It also amplifies audio signals and creates a mono audio signal from a stereo input signal. The video section has luma/chroma (Y/C) inputs, a composite (CVBS) input, Y/C outputs, and two CVBS outputs. The video circuitry is powered from a single 5VDC power supply. The audio section has two sets of differential/single-ended audio inputs, four sets of single- ended audio outputs, and a mono audio output configurable by the customer. The audio circuitry is powered from a single 12VDC power supply.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4079 Feb 20, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.