Top

MAX4029EVKIT

Evaluation Kit for the MAX4029

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4029 Sep 21, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Single +5V Operation
  • Composite, S-Video, Component, or RGB Primaries
  • Independently Selectable Sync-Tip or Key-Clamp Inputs
  • Adjustable Key-Clamp Voltage
  • Standard 75Ω Input/Output Termination
  • Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

  • Blade Servers
  • Broadcast and Graphics Video
  • Displays and Digital Televisions
  • In-Car Navigation/Entertainment
  • Notebook Computers
  • Security Systems
  • Set-Top Boxes
  • Video Crosspoint Switching
  • Video Projectors

Description

The MAX4029 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains the MAX4029, which is a four-channel, 2:1, voltage-feedback multiplexer-amplifier with input clamps and a fixed gain of +2V/V (6dB). Channel 1 inputs are clamped to the video sync tip of their input signals, while the remaining inputs can be clamped to either the video sync tip of their respective input signals or the key clamp voltage. The latter is referred to as key clamp. The EV kit operates from a single +5V power supply.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4029 Sep 21, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.