Top

MAX3815EVKIT-HDMI

MAX3815 Evaluation Kit for HDMI Cables

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet MAX3815 Evaluation Kit for HDMI Cables Jun 11, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Extends TMDS Interface Length as Follows
    • 0 to 50 meters over HDMI Cable, 24 AWG STP (Shielded Twisted Pair)
    • 0 to 36 meters over HDMI Cable, 28 AWG STP
    • 0 to 30 meters over HDMI Cable, 30 AWG STP
  • +3.3V Power-Supply Operation
  • Includes Wall-Plug Power Supply
  • Molex HDMI Connectors
  • Fully Assembled and Tested

Applications/Uses

  • DVI/HDMI Cable-Extender Modules and Active Cable Assemblies
  • Front-Projector DVI/HDMI Inputs
  • High-Definition Televisions and Displays
  • LCD Computer Monitors

Description

The MAX3815 evaluation kit (EV kit) is an assembled demonstration board that allows in-system evaluation of the MAX3815 TMDS® cable equalizer and the MAX3816A DDC extender. The input and output connections are made through Molex HDMI™ connectors for direct connection to HDMI cables.

The DDC signals SDA and SCL are assisted by the MAX3816A. Hot-plug detect, +5V, DDC/CEC ground, and CEC simply pass through the board.

Power is delivered to the board through an external wall-plug transformer, which is included with this EV kit.

Simplified Block Diagram

Technical Docs

Data Sheet MAX3815 Evaluation Kit for HDMI Cables Jun 11, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .