Top

MAX3815AEVKIT

Evaluation Kit for the MAX3815A and MAX3816A

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 2.25Gbps, HDMI 1.3 Deep Color Operation
  • Extends 2.25Gbps TMDS Interface Length
    • 0 to 35 Meters Over HDMI Cable, 24 AWG
    • 0 to 22 Meters Over HDMI Cable, 28 AWG
  • Extends 1.65Gbps TMDS Interface Length
    • 0 to 40 Meters Over HDMI Cable, 24 AWG
    • 0 to 28 Meters Over HDMI Cable, 28 AWG
  • +3.3V Power-Supply Operation
  • Includes Wall-Plug Power Supply
  • Molex HDMI Connectors
  • Fully Assembled and Tested

Applications/Uses

  • Front-Projector HDMI/DVI Inputs
  • HDMI 1.3 Deep Color Systems
  • HDMI/DVI-D Cable-Extender Modules and Active Cable Assemblies
  • High-Definition Televisions and Displays
  • LCD Computer Monitors

Description

The MAX3815A evaluation kit (EV kit) is an assembled demonstration board that allows in-system evaluation of the MAX3815A TMDS® cable equalizer and the MAX3816A DDC extender. The input and output connections are made through Molex HDMI™ connectors for direct connection to HDMI cables.

The DDC signals SDA and SCL are assisted by the MAX3816A. Hot-plug detect, +5V, DDC/CEC ground, and CEC simply pass through the board.

Power is delivered to the board through an external wall-plug transformer, which is included with this EV kit.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.