Top

MAX14885EEVKIT

Evaluation Kit for the MAX14885E

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX14885E May 12, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Complete VGA 2:2 Crossover Switch
  • Self-Powered or Single 5V Power Supply
  • VGA Inputs and Outputs
  • Jumper-Free Design
  • Can Be Wired into Existing Designs
  • Surface-Mount Construction
  • Fully Assembled and Tested

Applications/Uses

  • Notebook Computer—Switchable Graphics

Description

The MAX14885E evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that utilizes the MAX14885E device to implement a complete video graphics array (VGA) 2:2 crossover switch, which is specifically applicable for switchable graphics in PC laptops.

VGA input/output connections are provided to easily interface the EV kit with VGA-compatible devices. Pushbuttons on the EV kit control all the device functions. This EV kit powers itself from either a VGA source, or optionally through a 5V power supply.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX14885E May 12, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.