Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX11508 and MAX11509 | Feb 25, 2009 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- Single 5V Supply Operation
- Transparent Input Clamp
- Output Buffer Drives 150Ω Standard Video Loads with a +6dB Gain
- Selectable Video Filter for High-Definition/Progressive-Scan/Standard-Definition Television
- Bypass Feature for High Bandwidth Signals
- AC- or DC-Coupled Inputs and Outputs
- Standard 75Ω Input/Output Terminations
- Surface-Mount Components
- Lead(Pb)-Free and RoHS Compliant
- Fully Assembled and Tested
Applications/Uses
- DVD Players
- DVRs
- HD Recorders
- HDTV
- Personal Video Recorders
- Video-on-Demand
Description
The video input and output signals on the EV kit can be AC- or DC-coupled. The MAX11508 video input terminals are terminated at 75Ω, and the output terminals are 75Ω back terminated. The EV kit operates from a single 5V DC power supply. The EV kit can also evaluate the MAX11509. The MAX11508 EV kit is shipped with a MAX11508 IC installed. To evaluate the MAX11509, contact the factory to request free samples of the pin-compatible MAX11509 IC.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX11508 and MAX11509 | Feb 25, 2009 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.