Top

MAX11506EVKIT

Evaluation Kit for the MAX11506 and MAX11507

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 5V Single-Supply Operation
  • Output Buffer Drives One 150Ω Standard Video Load with a +6dB Gain
  • Three Fixed 5th-Order 9MHz SD Filters
  • Three Selectable 6th-Order 9MHz/33MHz SD/HD Filters
  • AC- or DC-Coupled Inputs and Outputs
  • Standard 75Ω Input and Output Terminations
  • Transparent Input Clamps
  • Surface-Mount Construction
  • Fully Assembled and Tested

Applications/Uses

  • Cable and Satellite Set-Top Box Receivers
  • Digital Video Recorders (DVRs)
  • DVD Players
  • HD Recorders
  • HDTVs
  • Personal Video Recorders
  • SDTVs
  • Video On-Demand

Description

The MAX11506 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that evaluates the MAX11506 IC. The MAX11506 is a six-channel video reconstruction filter and buffer for a combination of standard-definition television (SDTV) and high-definition television (HDTV) applications. The filter's passband is typically 9MHz for SDTV and selectable between 9MHz/33MHz for SDTV/HDTV. The MAX11506 includes a +6dB output buffer capable of driving 2VP-P into a standard 150Ω video load.

The video input and output signals on the EV kit can be AC- or DC-coupled. The MAX11506 video input terminals are terminated at 75Ω and the output terminals are 75Ω back-terminated. The EV kit operates from a single 5V DC power supply.

The MAX11506 EV kit can also evaluate the MAX11507 after IC replacement (U1). The EV kit is shipped with a MAX11506 IC installed.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.