Top

MAX11504EVKIT

Evaluation Kit for the MAX11504 and MAX11505
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
  • Single 5V Supply Operation
  • Output Buffer Drives Two 150Ω Standard Video Loads with a +6dB Gain
  • Four Standard-Definition Television Video Filters
  • AC- or DC-Coupled Inputs and Outputs
  • Standard 75Ω Input/Output Terminations
  • Also Evaluates the MAX11505 (After IC Replacement)
  • Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

  • Digital Video Recorders
  • DVD Players
  • Personal Video Recorders
  • SDTV
  • Security Video Systems
  • Set-Top Boxes
  • Video On-Demand

Description

The MAX11504 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed-circuit board (PCB) that contains a MAX11504 IC. The MAX11504 is a 4-channel video reconstruction filter and buffer for standard-definition television (SDTV) applications. The filter's passband is typically 8.6MHz. The MAX11504 includes a +6dB output buffer capable of driving 2VP-P into two standard 150Ω loads.

The video input and output signals on the EV kit can be AC- or DC-coupled. The MAX11504 video input terminals are terminated at 75Ω and the output terminals are 75Ω back terminated. The EV kit operates from a single 5V DC power supply. The MAX11504 EV kit can also evaluate the MAX11505 IC. Request a free MAX11505 IC sample from the factory when ordering the MAX11504 EV kit.