Top

MAX11503EVKIT

Evaluation Kit for the MAX11503

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX11503 Feb 19, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 2.7V to 5.25V Operating Range
  • DC- or AC-Coupled Input
  • DC- or AC-Coupled Output
  • Surface-Mount Construction
  • Fully Assembled and Tested

Applications/Uses

  • CCD Cameras
  • Digital Cameras
  • Portable Media Players
  • Security Cameras

Description

The MAX11503 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed-circuit board (PCB). The MAX11503 EV kit evaluates the MAX11503 IC, a video amplifier with Y/C summer and chroma mute. The MAX11503 operates at 3V (typ) and drives two terminated 75Ω loads at an overall gain of +6dB.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX11503 Feb 19, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.