Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX11501 | Sep 27, 2007 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- Single 5V Supply Operation
- Output Buffer Drives Two 150Ω Standard Video Loads with a +6dB Gain
- Standard-Definition Television Video Filter
- AC- or DC-Coupled Inputs and Outputs
- Standard 75Ω Input/Output Terminations
- Also Evaluates the MAX11502 (after IC replacement)
- Surface-Mount Components
- Fully Assembled and Tested
Applications/Uses
- Digital Video Recorders (DVRs)
- DVD Players
- Personal Video Recorders
- SDTV
- Security Video Systems
- Set-Top Box Receivers
- Video On-Demand
Description
The video input and output signals on the EV kit can be AC- or DC-coupled. The MAX11501 video input terminals are terminated at 75Ω and the output terminals are 75Ω back-terminated. The EV kit operates from a single 5V DC power supply. The MAX11501 EV kit can also evaluate the MAX11502 IC. Request a free sample from the factory when ordering the MAX11501 EV kit.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX11501 | Sep 27, 2007 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.