Top

MAX11500EVKIT

MAX11500 Evaluation Kit

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet MAX11500 Evaluation Kit Aug 20, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Single 5V Supply Operation
  • Output Buffer Drives a 150Ω Standard Video Load with a +6dB Gain
  • High-Definition Video Filter
  • AC- or DC-Coupled Inputs/Outputs
  • Standard 75Ω Input/Output Terminations
  • Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

  • DVD Players
  • HD Recorders
  • HD Television Sets
  • High-Definition Set-Top Box Receivers
  • Personal Video Recorders
  • Video-on-Demand

Description

The MAX11500 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed-circuit board (PCB) that contains a MAX11500 IC. The MAX11500 is a 3-channel HD video filter for reconstruction and antialiasing applications. The filter's -3dB frequency is 33MHz. The MAX11500 includes a +6dB output buffer capable of driving a 2VP-P video signal into a standard 150Ω load.

The MAX11500 EV kit can be configured for both AC- and DC-coupled inputs and outputs. The MAX11500 video inputs have 75Ω termination to ground and the outputs are 75Ω back terminated. The EV kit operates from a single 5V power supply.

Simplified Block Diagram

Technical Docs

Data Sheet MAX11500 Evaluation Kit Aug 20, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.