MAXPMBAE

Maxim Analog Essentials Collection of Peripheral Modules

15 Plug-In Modules Quickly Connect your FPGA to the Analog World


Description

Maxim Analog Essentials is a collection of peripheral modules which can plug directly into any FPGA/CPU expansion port which follows the Pmod™ standard established by Digilent, Inc. The collection includes modules containing a wide variety of commonly used analog and mixed signal functions. The modules are supported by software which includes FPGA configuration files for three popular FPGA platforms: Avnet LX-9, Digilent Nexys 3 and Avnet ZEDBoard, as well as example programs to exercise and demonstrate each module. While the example programs demonstrate the module’s functionality, they are well partitioned and documented allowing the core routines to be easily cut and pasted into your own programs. The combination of plug-in simplicity and easy software integration allows for quick migration from idea to working prototype.

Key Features

  • Data Converter, Interface, Clock, Sensor, and Other Modules Included to Address Many Design Needs
  • Plug in Modules Enable Rapid Hardware Prototyping
  • Proven Software Drivers Reduce Development Time
  • FPGA Configuration Files Included to Simplify Design Effort

Technical Documents

User Guide 5483 Analog Essentials Getting Started Guide for Zedboard
Brochure 5468 Maxim Analog Essentials Collection
User Guide 5466 Analog Essentials Getting Started Guide for LX9 and Nexys3

Quality and Environmental Data

Request Reliability Report for: MAXPMBAE 
Lead-Free Package Tin (Sn) Whisker Reports

Tools & Models

Software
LX9 Platform Project Files v1.4
Nexys™-3 Platform Project Files v1.5
Zedboard Platform Project Files v1.6

Related Resources


MAX30205
Human Body Temperature Sensor

  • High Accuracy and Low-Voltage Operation Aids Designers in Meeting Error and Power Budgets
  • One-Shot and Shutdown Modes Help Reduce Power Usage
  • 600µA (typ) Operating Supply Current

MAX86160
Integrated Heart-Rate Sensor for In-Ear Applications

  • Miniature 4.3mm x 2.8mm x 1.45mm 18-pin Optical Module
  • High In-Band 13Hz Signal-to-Noise Ratio (SNR) Reflective Heart Rate Monitor and Medical-Grade Pulse Oximeter
  • Ultra Low-Power Operation for Mobile Device