MAX86160EVSYS

Evaluation Kit for the MAX86160


Description

The MAX86160 evaluation kit (MAX86160EVSYS#) provides a proven design to evaluate the MAX86160 integrated heart-rate monitor sensor module. The EV kit consist of two boards. IFC6410 is the main board and MAX86160 Breakout EV kit is the daughter board that includes the MAX86160. The EV kit is powered using an external 5V/3A power supply to the IFC6410, and +1.8V through an LDO for the sensor and +5.0V for the internal LEDs of the MAX86160.

The EV kit comes with a MAX86160EFN+ installed in an 18-pin OLGA package.

Key Features

  • Real-Time Monitoring
  • Data-Logging Capabilities
  • Fully Assembled and Tested
  • Windows® 7, and Windows 8/8.1-Compatible Software

Applications/Uses

  • Disposable Patch Sensors
  • Fitness Assistant Devices
  • Smartphones/Tablets
  • Wearable and Hearable Devices

Quality and Environmental Data

Request Reliability Report for: MAX86160EVSYS 
Lead-Free Package Tin (Sn) Whisker Reports

Related Resources


MAX30205
Human Body Temperature Sensor

  • High Accuracy and Low-Voltage Operation Aids Designers in Meeting Error and Power Budgets
  • One-Shot and Shutdown Modes Help Reduce Power Usage
  • 600µA (typ) Operating Supply Current

MAX86160
Integrated Heart-Rate Sensor for In-Ear Applications

  • Miniature 4.3mm x 2.8mm x 1.45mm 18-pin Optical Module
  • High In-Band 13Hz Signal-to-Noise Ratio (SNR) Reflective Heart Rate Monitor and Medical-Grade Pulse Oximeter
  • Ultra Low-Power Operation for Mobile Device