MAX31865PMB1

Peripheral Module for the MAX31865


Description

The MAX31865PMB1 peripheral module (Pmod) provides the necessary hardware to interface the MAX31865 RTD-to-digital converter to any system that utilizes Pmod-compatible expansion ports configurable for SPI communication. The IC is an easy-to-use resistance-to-digital converter optimized for platinum resistance temperature detectors (RTDs). This module is set up to operate with a PT100 platinum RTD.

For full range accuracies, other RTD types, and detailed information regarding operation of the IC, refer to the MAX31865 IC data sheet.

Key Features

  • Simple Conversion of Platinum RTD Resistance to Digital Value
  • Handles 100Ω to 1kΩ (at 0°C) Platinum RTDs (PT100 to PT1000)
  • Compatible with 2-, 3-, and 4-Wire Sensor Connections
  • 6-Pin Pmod-Compatible Connector (SPI)
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Industrial Equipment
  • Instrumentation
  • Medical Equipment

Quality and Environmental Data

Request Reliability Report for: MAX31865PMB1 
Lead-Free Package Tin (Sn) Whisker Reports

Tools & Models

Software
Munich_GUI

Related Resources