MAX31865EVKIT

Evaluation Kit for the MAX31865


Description

The MAX31865 evaluation kit (EV kit) provides the hardware and software (graphical user interface) necessary to evaluate the MAX31865 RTD-to-digital Converter. The EV kit includes a MAX31865ATP+ installed as well as a USB-to-SPI interface.

The USB-to-SPI master section of the EV kit can be used to interact with the MAX31865 EV kit software and exercise the device's functionality.

The evaluation kit does NOT come with an RTD. To evaluate temperature, a user-supplied RTD must be connected. This kit comes out of the box optimized for a PT1000 RTD but other value RTDs may also be evaluated with a change of the external reference resistor.

MAX31865EVKIT: Evaluation Kit MAX31865EVKIT: Evaluation Kit Enlarge+

Key Features

  • Easy Evaluation of the MAX31865
  • Fully Assembled and Tested
  • USB HID Interface
  • EV Kit Hardware is USB Powered (USB Cable Included)
  • Windows XP®-, Windows Vista®-, and Windows® 7-Compatible Software
  • RoHS Compliant
  • Proven PCB Layout

Applications/Uses

  • Industrial Equipment
  • Instrumentation
  • Medical Equipment

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports

Tools & Models

Software
MAX31865EVKitSoftwareInstall

Related Resources


MAX30205
Human Body Temperature Sensor

  • High Accuracy and Low-Voltage Operation Aids Designers in Meeting Error and Power Budgets
  • One-Shot and Shutdown Modes Help Reduce Power Usage
  • 600µA (typ) Operating Supply Current