MAX30205EVSYS

Evaluation Kit for the MAX30205


Description

The MAX30205 evaluation kit (EV kit) provides a convenient way to evaluate the MAX30205 human body temperature sensor. The sensor uses a high resolution, sigma-delta, analog-to-digital converter to accurately measure temperature and convert it to digital form. The kit includes a USB-to-I2C controller and GUI program to simplify evaluation.

Key Features

  • Quick Evaluation of the MAX30205
  • USB Powered
  • Full Assembled and Tested
  • Windows® 7, 8, and 10-Compatible Software

Applications/Uses

  • Fitness
  • Medical

Quality and Environmental Data

Request Reliability Report for: MAX30205EVSYS 
Lead-Free Package Tin (Sn) Whisker Reports

Tools & Models

Software
MAX30205 EV Kit Software

Related Resources


MAX30205
Human Body Temperature Sensor

  • High Accuracy and Low-Voltage Operation Aids Designers in Meeting Error and Power Budgets
  • One-Shot and Shutdown Modes Help Reduce Power Usage
  • 600µA (typ) Operating Supply Current

MAX86160
Integrated Heart-Rate Sensor for In-Ear Applications

  • Miniature 4.3mm x 2.8mm x 1.45mm 18-pin Optical Module
  • High In-Band 13Hz Signal-to-Noise Ratio (SNR) Reflective Heart Rate Monitor and Medical-Grade Pulse Oximeter
  • Ultra Low-Power Operation for Mobile Device