Top

MAX31343SHLD

Evaluation Kit for the MAX31343

Product Details

Key Features

Applications/Uses

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Easy Evaluation of the MAX31343
  • +1.6V to +5.5V Single-Supply Operation
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Arduino®/Mbed® Platform Compatible

Applications/Uses

  • Action Cameras
  • Communications
  • Handheld Instrumentation
  • Industrial
  • Power Meters
  • Wearables

Description

The MAX31343 shield is a fully assembled and tested PCB to evaluate the MAX31343, low-cost, extremely accurate, real-time clock (RTC) with I2C interface and power management. The shield operates from a single supply, either from USB or external power supply, and the integrated microelectromechanical systems (MEMS) resonator enhances the long-term accuracy and eliminates the external crystal requirement in the system. This device is accessed through an I2C serial interface provided by a MAX32625 PICO board.

The MAX31343 shield provides the hardware and software user interface (GUI) necessary to evaluate the MAX31343. The shield includes a MAX31343EKA+T. It connects to the PC through a MAX32625 PICO board and a micro-USB cable.

Simplified Block Diagram

MAX31343SHLD: Shield Photo MAX31343SHLD: Shield Photo Zoom icon

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .