Top

MAX31342SHLD

Evaluation Kit for the MAX31342

Product Details

Key Features

Applications/Uses

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Easy Evaluation of the MAX31342
  • +1.6V to 3.6V Single-Supply Operation
  • Proven PCB Layout
  • Mbed/Arduino Platform Compatible
  • Fully Assembled and Tested

Applications/Uses

  • Medical
  • Point-of-Sale (POS)
  • Portable Audio
  • Portable Instruments
  • Power Meters
  • Telematics
  • Wearables

Description

The MAX31342 shield is a fully assembled and tested PCB to evaluate the MAX31342, low-current, real-time clock (RTC) with I2C interface. The shield operates from a single supply, either from USB or external power supply, and the onboard crystal provides a 32.768kHz clock signal. This device is accessed through an I2C serial interface.

The MAX31342 shield provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX31342. The shield includes a MAX31342EWA+T installed. The shield connects to the PC through a MAX32625PICO Board and a micro-USB cable.

Simplified Block Diagram

MAX31342SHLD: Board Photo MAX31342SHLD: Board Photo Zoom icon

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .