Top

MAX31341EVKIT

Evaluation Kit for the MAX31341B/MAX31341C

Product Details

Key Features

Applications/Uses

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Easy Evaluation of the MAX31341B and MAX31341C
  • +1.6V to 3.6V Single-Supply Operation
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Medical
  • Point-of-Sale (POS)
  • Portable Audio
  • Portable Instruments
  • Telematics
  • Wearables

Description

The MAX31341 Shield evaluation kit (EV kit) is a fully assembled and tested PCB to evaluate the MAX31341B and MAX31341C, low-cost, extremely accurate, real-time clocks (RTCs) with I2C interface and power manage- ment. The EV kit operates from a single supply, either from USB or an external power supply, and the onboard crystal provides a 32.768kHz clock signal. This device is accessed through an I2C serial interface provided by a MAX32625PICO board from a PC USB port.

The MAX31341 Shield EV kit provides the hardware and software user interface (GUI) necessary to evaluate the MAX31341B and MAX31341C. The EV kit includes a MAX31341B and a MAX31341C installed. It connects to the PC through a MAX32625 PICO board and a Micro USB cable.

Simplified Block Diagram

MAX31341EVKIT: Photo Board MAX31341EVKIT: Photo Board Zoom icon

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .